Product Number: TSOP SMART STM16 (I) (SFP+ Transceiver)

TSOP SMART STM16 (I) - 10GbE

SFP to transport STM-16/OC-48 transparant (I optic)

  • Availability:
    Global
  • Status:
    Active
TSOP SMART STM16 (I) (SFP+ Transceiver)

Specifications

Product Category

SFP+

Name

V30913-S53-A1

Form Factor

SFP+

Data Rate

2.488 - 10G

Fiber Type - Typical Distance

SM G.652 - 2km

Wavelength

1310 nm

Connector

LC

Minimum Output Power (dBm)

-8

Maximum Output Power (dBm)

-3

Minimum Input Power (dBm)

-19

Maximum Input Power (dBm)

-3

Allowed Dispersion (ps/nm)

12

Power Consumption

≤ 2.7W

Diagnostics

Optical input and output power, transceiver temperature, optical wavelength

MTBF

764 Years

Operating Temperature Range

-40°C to 85°C

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Compatible XTran Product

4-10GS-LW (XT-2215-A), 1-10GS-LW

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.17 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.17 Revision Date: 12-16-2025