Product Number: XT-1104-A

Chassis w. 4 Interface module slots

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Node Chassis

Name

S30926-B1104-X1

MTBF (Telcordia SR-332 Issue 4) @ 25°C

665 Years (backplane)

Operating Temperature Range

-30° to +65°C (-22° to 149°F)

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

211 mm

Overall Height

132.5 mm

Overall Depth

220 mm

Weight

2.0 kg

Mount Type

19” Control Cabinet or DIN-Rail

Fan Cooled

No

IP Protection Rating

IP20

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Accessories to Order Separately

Blank panel for interface slot: C30965-A9550-B1; Blank panel for CSM slot: C30965-A9550-B3; Blank panel for PSU slot: C30965-A9550-B2; 19" mounting kit for XT-1104-A: V30812-A3010-A194; 19" mounting kit 2x XT-1104-A: V30812-A3010-A197; Adjustable DIN Rail 19" Rack Mount Kit XT-1104-A: V30812-A3010-A188; Heavy duty DIN Rail kit XT-1104-A (Factory mounted): V30812-A3010-A196

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.29 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.29 Revision Date: 12-16-2025