Product Number: XT-2210-A

Chassis w. 10 Interface module slots

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Node Chassis

Name

S30926-B2210-X1

MTBF (Telcordia SR-332 Issue 4) @ 25°C

665 Years (backplane)

Operating Temperature Range

-30° to +65°C (-22° to 149°F)

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Redundancy

CSM, PSU

Overall Width

482 mm

Overall Height

132.5 mm

Overall Depth

222.6 mm

Weight

3.5 kg

Mount Type

19" control cabinet

Fan Cooled

No

IP Protection Rating

IP20

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Accessories to Order Separately

Blank panel for interface slot: C30965-A9550-B1; Blank panel for CSM slot: C30965-A9550-B3; Blank panel for PSU slot: C30965-A9550-B2;

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.43 Revision Date: 04-27-2026

Update and Revision

Revision Number: 0.43 Revision Date: 04-27-2026