Product Number: XTD-2110-A

DIN rail Xtran node with 10 ports

The XTD-2110-A is the most compact member of the XTran product family. It combines MPLS-TP transport on the backbone with Layer 2 and Layer 3 features on the Ethernet access ports in an integrated industrial IP20 housing which can be mounted on a DIN rail. The XTD-2110-A provides a total of 10 Ethernet ports and 2 serial ports. The XTran Access node has a ruggedized design and is compliant with the EMC standards. XTD-2110-A nodes can be used to build a stand-alone network, or they can be used as an MPLS access network in combination with modular XTran Core and Aggregation nodes.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Access Node

Name

S30926-D2110-XA

Port Type and Quantity

LAN/WAN ports (MPLS-TP): 2x 1/10Gbps SFP+ (port 1 & 2) (optical), 2x 1Gbps SFP (port 3 & 4) (optical/electrical); LAN ports (L2/L3): 2x 1Gbps SFP (port 5 & 6) (optical/electrical), 4x Gigabit RJ-45 (port 7 - 10) ports with PoE+

WAN

Port 1& 2: 1/10Gbps SFP+, Port 3 & 4: 1Gbps SFP

Serial

2x serial ports RJ-45 (RS232/422/485), Asynchronous Serial over Ethernet RS232: Rx, Tx, RTS, CTS, GND, RS422/485: Rx, Tx.

SD-card slot

1 slot: allows for easy replacement in the field

Digital Input

Two digital inputs (=DI), to detect an open or closed potential free contact.

Line - / star topology

any

Operating Voltage

Redundant Power input: 24-57VDC (Imax: 3.5A). PoE operation requires 44-57VDC input voltage, PoE+ requires 50-57VDC input voltage.

Power Consumption

<40W (excluding PoE power); No SFP, no PoE: 30W; With 6x SFP, no PoE: 40W; With 6x SFP and 4x PoE+: 160W; Maximum PoE+ Power = 4x30W = 120W (4 ports delivering PoE+)

Management

Auto provisioned and auto setup DCN for management, Full SNMP v3 management (no CLI needed), Management port on each CSM module, 2 input contacts allowing forwarding of local alarms to the TXCare platform, 2 output contacts for local triggering of alarms, Removable memory allowing easy replacement of CSM in the field, Hardware supported OAM, Automatic protection switching via BFD, LSP ping and LSP trace via BFD, Performance monitoring based on Y.1731 Loss and Delay

Diagnostics

Advanced monitoring capabilities based on MPLS-TP OAM enhancements

Security

Management Communication En-cryption SNMP V3, MAC & IP based ACL, MAC limiting Limit the number of allowed MAC addresses per VLAN, Sticky MAC Convert learned MAC addresses to static and disable MAC learning, IEEE 802.1x authentication NMS Radius Authentication on TXCare NMS (login), SD Card encryption Encryption of configuration data on SD Card, MACSec encryption on WAN link

Routing

VRF Virtual Routing and Forwarding (virtual routers), VRRP Virtual Router Redundancy Protocol, Static Routing Static routes configured through TXCare NMS, Dynamic Routing OSPF (Open Shortest Path First) routing protocol, Multicast Routing via PIM-SM (Protocol-Independent Multicast), IGMP querier, DHCP Relay

MPLS Switching and Forwarding

2k VFI, 4k Layer 2 Multicast entries, 4k MPLS entries, 32k MAC addresses, 95 Mpps (Layer 2 throughput), BFD hardware support, MTU up to 9k, Non-blocking 64 Gbp, Sub 50ms protection switching in all network topologies (MPLS-TP)

Quality of Service (QoS)

VLAN based service VLANs can be mapped to a dedicated pseudowire with strict traffic engineering, VLAN priority Priority handling based on IEEE 802.1p, DSCP Priority handling based on the DSCP value of the IP packet, LAN ports (port 5-10) 8 queues/port, WAN ports (port 1-4) Hierarchical scheduler with Strict Priority and Weighted Deficit Round Robin, Traffic engineering per service over the MPLS network Bandwidth, burst size, priority,…

MPLS-TP Service

E-LINE Point to point service (VPWS), E-LAN Layer 2 VPN, Multipoint (VPLS), L3VPN Layer 3 VPN, Ring/Subrings Logical Ethernet Ring (ERPSv2), E-TREE Multipoint communication allowed only between root and leaves, 1:1, ERP logical rings (<50ms protection switching) Protection schemes

Management Software

The XTD-2110-A can be fully managed via the TXCare Network Management System. When the XTD-2110-A is used as a stand-alone network, the TXCare server can be connected to the management port of one of the nodes (Ethernet port 10) to allow centralized management. TXCare supports user friendly and fast deployment of the network. Supported by the automatic setup of the DCN and OAM features for continuous monitoring with SNMP v3

MTBF (Telcordia SR-332 Issue 4) @ 25°C

87.6 Years

Operating Temperature Range

-30°C to +65°C (-22°F to +149°F)

Note

Cold start is possible at -20°C/-4°F

Storage Temperature Range

-30°C to +75°C (-22°F to +167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

90 mm

Overall Height

150 mm

Overall Depth

144.2 mm

Weight

1.41 kg

Mount Type

DIN rail mounting

Fan Cooled

No

IP Protection Rating

IP20

Basis Standard

ATEX, CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Substation

IEEE1613, EN 61850-3

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Accessories to Order Separately

DIN PSU 85-264VAC/85-375VDC 44W@65°C (XTD without PoE): V30812-A5020-A116; DIN PSU 100-264VAC/88-180VDC 106W@65°C (XTD without PoE): V30812-A5020-A117; DIN PSU 90-264VAC/88-180VDC 228W@65°C (XTD with PoE): V30812-A5020-A118; DIN PSU 85-264VAC/88-180VDC 420W@65°C (XTD with PoE): V30812-A5020-A119; Micro SD Memory Card (16GB Class 10, UHS-I): V30812-A6073-C3

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Software Download

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.33 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.33 Revision Date: 12-16-2025