Product Number: IOLAN SDS16C HV

Industrial Ethernet media converter, 16 serial RJ45 interfaces, especially suited to extreme operating conditions

Industrial Ethernet media converter is especially suited to extreme operating conditions, e.g. the kind of conditions that are found in transformer stations in the electricity industry.

  • Availability:
    Global
  • Status:
    Active

Specifications

Description

Industrial Ethernet media converter is especially suited to extreme operating conditions, e.g. the kind of conditions that are found in transformer stations in the electricity industry.

Port Type and Quantity

16 x RS323/422/485 on RJ45 connector, 2 x 10/100/1000BaseTX Ethernet

LEDs

Power, link status; serial: data per port

Power supply/signaling contact

1 x terminal block, 6-pin

V.24 interface

1 x console block

Twisted pair (TP)

0-100 m

Serial (RS232, RS422, RS485)

10-15 m

Heat dissipation

40.9 Btu

Operating Voltage

88-300 VDC or 85-265 VAC

Protocols

IPv6, IPv4, TCP/IP, Reverse SSH, SSH, SSL, IPSec/IPv4, IPSec/IPv6, L2TP/IPSec, CIDR, RIPV2/MD5, ARP, RARP, UDP, UDP Multicast, ICMP, BOOTP, DHCP, TFTP, SFTP, SNTP, Telnet, raw, reverse Telnet, LPD, RCP, DNS, Dynamic DNS, WINS, HTTP, HTTPS, SMTP, SNMPV3, PPP, PAP/CHAP, SLIP, CSLIP, RFC2217, MSCHAP, IPSEC VPN client/servers, HTTP tunneling, DHCP Opt 81

Security

SSH v1 and v2, SSL V3.0/TLS V1.0, SSL V2.0, SSL Server and SSL client mode capability, SSL Peer authentication, IPSec VPN : NAT Traversal, ESP authentication protocol, Encryption: AES (256/192/128), 3DES, DES, Blowfish, CAST128, ARCFOUR(RC4), ARCTWO(RC2), Hashing Algorithms: MD5, SHA-1, RIPEMD160, SHA1-96, and MD5-96, Key exchange: RSA, EDH-RSA, EDH-DSS, ADH, X.509 Certificate verification: RSA, DSA, Certificate authority (CA) list, Local database, RADIUS Authentication, Authorization and Accounting, TACACS+ Authentication, Authorization and Accounting, LDAP, NIS, Kerberos Authentication, RSA SecureID-agent or via RADIUS Authentication, SNMP v3 Authentication and Encryption support, IP Address filtering, Disable unused daemons, Active Directory via LDAP

Flow control

Hardware, Software, Both

Configuration

Telnet, SSH v1 and v2, Rlogin, Auto session login, LPD, RCP printer, MOTD - Message of the day

Operating temperature

-40-+70 °C

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Protective paint on PCB

No

Dimensions (WxHxD)

264 mm x 434 mm x 44 mm

Weight

3320 g

Mount Type

DIN Rail

IP Protection Rating

IP30

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of industrial control equipment

EN 60950-1

Guarantee

60 months (please refer to the "https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf">"terms of guarantee or detailed information)

Scope of delivery

Device, Manual CD, Quick start description, 1 x DB9 to PRL /config adapter

Update and Revision

Revision Number: 0.119 Revision Date: 03-03-2026

Update and Revision

Revision Number: 0.119 Revision Date: 03-03-2026


Part Numbers

Item # Type
942036301 IOLAN SDS16C HV