Product Number: BHDO Annual Subscription, Scale Tier

BHDO Annual Subscription, Scale Tier

Belden Horizon Data Operations (BHDO) enables collection of OT data for contextualization at the edge and then transfers the data to IT systems for storage, visualization, and analysis. This is an annual subscription for the "Scale" license that may be used to deploy BHDO on one (1) site. Belden Horizon Data Manager (BHDM) access is included in this package.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

Belden Horizon Data Operations (BHDO)

Name

BHDO Annual Subscription, Scale Tier

License

A valid 1 site full license for BHDO + access to BHDM

Processor

Intel x86 64-bit processor 16 [email protected] (Example: Intel i5)

Validity

12 months from the order of license

Memory (RAM) (minimum)

8-16 GB

Storage (Disc) (minimum)

100-250 GB

NIC (Network Interface)

At least two (one for IT network, one for OT network)

Scope of delivery

Software deployed via containers and/or virtual machines under licensing model

Update and Revision

Revision Number: 0.47 Revision Date: 04-24-2025

Update and Revision

Revision Number: 0.47 Revision Date: 04-24-2025


Part Numbers

Item # Type
BHDO-SITE-SCALE BHDO SITE-BASED SCALE TIER