Product Number: macmon compliance for NWB

Compliance check and enforcement add-on for macmon NAC

Compliance check and enforcement add-on for macmon NAC

  • Availability:
    Global
  • Status:
    Active

Specifications

License

License enables compliance functions in NAC enforcment, GUI and API

Processor

4 virtual CPU's (can be extended)

Hard disk space

250 GB

RAM

8 GB (can be extended to fit large network sizes)

Configuration functions

Enhance the endpoint information with different compliance statuses. These can be based on macmon NAC functionalities and 3rd party solutions like IDS, AV solutions and so on.

Alarm and event actions

Alarm, configuration and event logging. Alarm and event actions such as email, SMS, syslog, SNMP trap, REST API calls, start scripts.

Event generation

Network monitoring (polling), NAC enforcement (SNMP, etc.), NAC authentications (MAB, 802.1X, RADIUS in general), REST API calls (e.g. third party solutions), agent data, internal processes, guest portal.

Monitoring

Different sources/solutions can provide compliance statuses. Event generation, reporting and gui presentation of the compliance status of endpoints and the status changes.

Topology recognition

Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB)

Operating system

Debian-based virtual Appliance provided with macmon NAC

Modules and components

Compliance module for an overview of compliance statuses and optional corresponding NAC enforcement.

Scope of delivery

Software download + Access to functionality under licensing model

Product Documentation

Comes with the product download archive and is accessible in the help section of the macmon NAC GUI.

Update and Revision

Revision Number: 0.22 Revision Date: 09-29-2025

Update and Revision

Revision Number: 0.22 Revision Date: 09-29-2025


Part Numbers

Item # Type
942357019 BECOM-000050-108M - macmon, Compliance
942357018 BECOM-000050-96M - macmon, Compliance
942357017 BECOM-000050-84M - macmon, Compliance
942357016 BECOM-000050-72M - macmon, Compliance
942357015 BECOM-000050-60M - macmon, Compliance
942357014 BECOM-000050-48M - macmon, Compliance
942357013 BECOM-000050-36M - macmon, Compliance
942357012 BECOM-000050-24M - macmon, Compliance
942357011 BECOM-000050-12M - macmon, Compliance
942357010 BECOM-000050-120M - macmon, Compliance
942357089 BECOM-002000-108M - macmon, Compliance
942357088 BECOM-002000-96M - macmon, Compliance
942357087 BECOM-002000-84M - macmon, Compliance
942357086 BECOM-002000-72M - macmon, Compliance
942357085 BECOM-002000-60M - macmon, Compliance
942357084 BECOM-002000-48M - macmon, Compliance
942357083 BECOM-002000-36M - macmon, Compliance
942357082 BECOM-002000-24M - macmon, Compliance
942357081 BECOM-002000-12M - macmon, Compliance
942357080 BECOM-002000-120M - macmon, Compliance
942357050 BECOM-000500-120M - macmon, Compliance
942357051 BECOM-000500-12M - macmon, Compliance
942357052 BECOM-000500-24M - macmon, Compliance
942357053 BECOM-000500-36M - macmon, Compliance
942357054 BECOM-000500-48M - macmon, Compliance
942357055 BECOM-000500-60M - macmon, Compliance
942357056 BECOM-000500-72M - macmon, Compliance
942357057 BECOM-000500-84M - macmon, Compliance
942357058 BECOM-000500-96M - macmon, Compliance
942357059 BECOM-000500-108M - macmon, Compliance
942357100 BECOM-005000-120M - macmon, Compliance
942357101 BECOM-005000-12M - macmon, Compliance
942357102 BECOM-005000-24M - macmon, Compliance
942357103 BECOM-005000-36M - macmon, Compliance
942357104 BECOM-005000-48M - macmon, Compliance
942357105 BECOM-005000-60M - macmon, Compliance
942357106 BECOM-005000-72M - macmon, Compliance
942357107 BECOM-005000-84M - macmon, Compliance
942357108 BECOM-005000-96M - macmon, Compliance
942357109 BECOM-005000-108M - macmon, Compliance
942357110 BECOM-010000-120M - macmon, Compliance
942357111 BECOM-010000-12M - macmon, Compliance
942357112 BECOM-010000-24M - macmon, Compliance
942357113 BECOM-010000-36M - macmon, Compliance
942357114 BECOM-010000-48M - macmon, Compliance
942357115 BECOM-010000-60M - macmon, Compliance
942357116 BECOM-010000-72M - macmon, Compliance
942357117 BECOM-010000-84M - macmon, Compliance
942357118 BECOM-010000-96M - macmon, Compliance
942357119 BECOM-010000-108M - macmon, Compliance
942357120 BECOM-020000-120M - macmon, Compliance
942357121 BECOM-020000-12M - macmon, Compliance
942357122 BECOM-020000-24M - macmon, Compliance
942357123 BECOM-020000-36M - macmon, Compliance
942357124 BECOM-020000-48M - macmon, Compliance
942357125 BECOM-020000-60M - macmon, Compliance
942357126 BECOM-020000-72M - macmon, Compliance
942357127 BECOM-020000-84M - macmon, Compliance
942357128 BECOM-020000-96M - macmon, Compliance
942357129 BECOM-020000-108M - macmon, Compliance
942357130 BECOM-050000-120M - macmon, Compliance
942357131 BECOM-050000-12M - macmon, Compliance
942357132 BECOM-050000-24M - macmon, Compliance
942357133 BECOM-050000-36M - macmon, Compliance
942357134 BECOM-050000-48M - macmon, Compliance
942357135 BECOM-050000-60M - macmon, Compliance
942357136 BECOM-050000-72M - macmon, Compliance
942357137 BECOM-050000-84M - macmon, Compliance
942357138 BECOM-050000-96M - macmon, Compliance
942357139 BECOM-050000-108M - macmon, Compliance
942357990 BECOM-100000-120M - macmon, Compliance
942357991 BECOM-100000-12M - macmon, Compliance
942357992 BECOM-100000-24M - macmon, Compliance
942357993 BECOM-100000-36M - macmon, Compliance
942357994 BECOM-100000-48M - macmon, Compliance
942357995 BECOM-100000-60M - macmon, Compliance
942357996 BECOM-100000-72M - macmon, Compliance
942357997 BECOM-100000-84M - macmon, Compliance
942357998 BECOM-100000-96M - macmon, Compliance
942357999 BECOM-100000-108M - macmon, Compliance