Product Number: HiFusion

Integrate manufacturer-specific MIB variables for third-party devices into Industrial HiVision.

Manufacturers have defined various MIB variables for their devices that are not covered by standard MIBs. HiFusion allows you to integrate manufacturer-specific MIB variables for third-party devices into the Industrial HiVision network management software. To achieve this you create Product-specific Modules (PSM).

  • Availability:
    Global
  • Status:
    Active

Specifications

Description

When creating a PSM you name the device, define a list of variables and assign an image to the device. The execution of the remaining processes is largely automated. Afterwards you incorporate the completed PSM into Industrial HiVision. Your third-party device will then be assigned the correct icon, and the values of the MIB variables will be displayed. HiFusion operates as a stand-alone application. It does not require Industrial HiVision to create or test the new PSM. You do not require a license for the program. The device for which you are creating the PSM must support version 1 or version 3 of the Simple Network Management Protocol (SNMP).

Version + Nodes

Full version

License

Free of charge

Availability

available for download

Operating system

Windows 7 (64 Bit), Windows 8.1 (64 Bit), Windows 10 Version 1803 (64 Bit), PC Linux: 64 Bit: Kernel 3.10, libc 6 (approved for Debian and Red Hat), Debian 8, Debian 9, Debian 10, Red Hat 7, Red Hat 8

Processor

x86 compatible CPU, min. 1 GHz

Hard disk space

2 GB free

RAM

1 GB, 2 GB (recommended)

Supported protocols

HTTP, HTTPS, SNMP, Telnet, SSH

Update and Revision

Revision Number: 0.80 Revision Date: 03-05-2026

Update and Revision

Revision Number: 0.80 Revision Date: 03-05-2026