Product Number: NB1601-LjWWtSc-SGViSe

Industrial Router with ETH, LTE, WLAN, BT/BLE, GNSS, Serial, DI/O, Virt, eSIM

Modular Wireless Router with 4-port Ethernet switch to connect remote locations. With: LTE, WLAN, Bluetooth and Bluetooth Low Energy (LE), Global Positioning (GNSS, GPS), Serial Port, Digital Input/Output, Virtualization License, eSIM support

  • Availability:
    Global
  • Status:
    Active

Specifications

WAN

IPv4; IPv6; IP Passthrough; DynDNS Client; PPPoE;

Life Cycle

Active - Product is available

Scope of delivery

Device, General safety instructions, 2x Terminal block 3.5mm

USB interface

1 x USB 2.0 socket to connect an approved USB storage device, USB Type A socket

SIM Cards

2x Micro SIM (3FF) slot

Local Management and Device Replacement

Management via Web (HTTPs); Command Line Interface (CLI) over SSH/Serial/Web; SNMP v1/v2c/v3; Discovery via LLDP, CDP, FDP, SONMP, EDP, IRDP

Ethernet Connector Type

4x Fast Ethernet (100 Base-TX, Auto MDIX, 10/100 Mbps, RJ45)

Power Supply

10-pin terminal block (connector included)

Serial

1x RS-232; Signals TX, RX; Up to 115kBit/s; RS-485 combo (software switchable); 120 Ω for RS-485 configurable by software

Storage

4 GB flash

Signaling contact

2x Digital I/O; Low 0-3 VDC; High 9-32 VDC; Isolation 1'500 VDC; Relay output with NO, NC, COM (normally open, normally closed) on Terminal block header 3.5mm (screw locking); +2 additional Digital I/O (4 total)

LEDs

6 LEDs + Ethernet LEDs (Speed, Activity)

Modules

Description 2G 3G 4G MIMO Antenna Connector Radio Protocol Frequency Band Access Point Functionality Client / STA Functionality
Module 1 GSM/GPRS/EDGE Bands: B2 (1900), B3 (1800), B5 (850), B8 (900) Bands 2014/53/EU (RED): B3 (1800), B8 (900) DC-HSPA+/UMTS Bands: B1, B2, B5, B8 Bands 2014/53/EU (RED): B1, B8 LTE Cat. 4 B1, B2, B3, B4, B5, B7, B8, B12, B13, B18, B19, B20, B26, B28, B38, B39, B40, B41 Bands for 2014/53/EU (RED): B1, B3, B7, B8, B20, B28, B38, B40 2x2 MIMO 2x SMA female
Module 4 2x2 MIMO 2x SMA female 802.11 a/b/g/n (Wi-Fi 4), Bluetooth 4.2, Bluetooth Low Energy (BLE) WLAN 2.4 or 5 GHz Yes (up to 10 clients) Yes

Load Balance

Link Prioritizatoin and Aggregation; Load Balancing; Diffserv; SFQ; HTB; Priority based Queuing

Operating Voltage

12-24 VDC (±20%)

Power Consumption

7 W average, 10 W maximum

Alarm and event actions

Email; SMS

Monitoring

Watchdogs (Hard- and Software); Link Supervision; MQTT Broker

Other services

DNS Cache;

Radius Server

External Radius Server Management User Authentication

Software features

Software Development Kit (SDK);

Software Version

5.0 (updates free of charge)

Operating system

NRSW (NetModule Router Software)

Switching

VLAN (802.1Q)

Redundancy

Multipath TCP, VRRP (Virtual Router Redundancy Protocol), RSTP (Rapid Spanning Tree Protocol)

Diagnostics

Netflow (Softflow), Ping, Traceroute, Tcpdump, Speed Test

Configuration

DHCP Client and Server

Security

Certificate Management (SCEP Client, Signing Requests), Certificate formats: PKCS12, PKCS7, PEM/DER, RSA/Ed25519 (OpenSSH/Dropbear), "Let's encrypt" support, Elliptic Curve Certificates (ECC), 802.1x for LAN, Stateful Firewall, Connection Tracking, Bridge Filtering

Time synchronisation

NTP Client and Server, SNTP Server

Routing

Destination, Policy, Multipath, OSPF, BGP, Multicast, TCP-MSS Clamping, NAT, NAPT, Masquerading

Management Software

Compatible with "Connectivity Suite"

Operating temperature

-40-+70 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

45 mm x 124/134 mm x 110/121 mm

Weight

450 g

Housing Material

brushed aluminium

Mount Type

DIN Rail 35 mm

Mating Side

from the front

Basis Standard

CE according to 2014/53/EU (RED), UKCA (RER), FCC, PTCRB, AT&T

Transportation

E-Mark ECE R10, Fire Safety ECE R118

UK Regulation Compliance

UKCA Mark

Guarantee

5 years

Suitability - Indoor

Yes

Update and Revision

Revision Number: 0.7 Revision Date: 06-25-2026

Update and Revision

Revision Number: 0.7 Revision Date: 06-25-2026


Part Numbers

Item # Type
942998521 NB1601-LjWWtSc-SGViSe