Product Number: NB1800-LpWac-G

High-Performance Router with GbE, GbE/SFP Combo, LTE-A Pro, WLAN-ac, GNSS,

Hich-Performance Router with 1x Gigabit Ethernet , 1x Gigabit / SFP Combo, LTE-Advanced Pro, WLAN 802.11ac (Wi-Fi 5), GNSS (GPS),

  • Availability:
    Global
  • Status:
    Active
NB1800-LpWac-G

Specifications

WAN

IPv4; IPv6; IP Passthrough; DynDNS Client; PPPoE;

Life Cycle

Active - Product is available

Scope of delivery

Device, General safety instructions, 1x Terminal block 3.5mm

USB interface

1 x USB 2.0 socket to connect an approved USB storage device, USB Type A socket

SIM Cards

2x Micro SIM (3FF) slot

Local Management and Device Replacement

Management via Web (HTTPs); Command Line Interface (CLI) over SSH/Serial/Web; SNMP v1/v2c/v3; Discovery via LLDP, CDP, FDP, SONMP, EDP, IRDP

Ethernet Connector Type

Gigabit Ethernet: Auto MDIX, 1000/100/10 Mbps; 1x RJ45; 1x Combo RJ45 or SFP (SFF-8472, max. Class 1 module, 1.25 GBd ±100 ppm, 3.3 VDC ± 10%)

Power Supply

5-pin terminal block (connector included)

Serial

1x RS-232, RS-485; Signals GND, TX, RX; Up to 115kBit/s; RS-485 combo (software switchable); 120 Ω for RS-485 configurable by software

Storage

4 GB flash

Signaling contact

; +2 additional Digital I/O (4 total)

LEDs

6 LEDs + Ethernet LEDs (Speed, Activity)

Modules

Description 3G 4G MIMO Antenna Connector Additional Radio Features Radio Protocol Frequency Band Access Point Functionality Client / STA Functionality
Module 2 DC-HSPA+/UMTS B1, B2, B4, B5, B6, B8, B9, B19 2014/53/EU (RED) Bands: B1, B8 LTE Advanced Pro (Cat. 12) Bands: B1, B2, B3, B4, B5, B7, B8, B12, B13, B14, B17, B18, B19, B20, B25, B26, B28, B29, B30, B38, B39, B40, B41, B42, B43, B48 (CBRS), B66, B71 2014/53/EU (RED) Bands: B1, B3, B7, B8, B20, B28, B38, B40 2x2 MIMO; 600 Mbps downlink, 150 Mbps uplink 2x SMA female FCC ID RI7LN920
Module 4 2x2 MIMO; Max. 866 Mbps 2x SMA female WLAN FCC ID: TK4WLE600VX 802.11 a/b/g/n/ac (Wi-Fi 5) WLAN 2.4 or 5 GHz Yes (up to 100 clients) Yes

Load Balance

Link Prioritizatoin and Aggregation; Load Balancing; Diffserv; SFQ; HTB; Priority based Queuing

Alarm and event actions

Email; SMS

Monitoring

Watchdogs (Hard- and Software); Link Supervision; MQTT Broker

Other services

DNS Cache;

Radius Server

External Radius Server Management User Authentication

Software features

Software Development Kit (SDK);

Software Version

5.0 (updates free of charge)

Operating system

NRSW (NetModule Router Software)

Switching

VLAN (802.1Q)

Redundancy

Multipath TCP, VRRP (Virtual Router Redundancy Protocol), RSTP (Rapid Spanning Tree Protocol)

Diagnostics

Netflow (Softflow), Ping, Traceroute, Tcpdump, Speed Test

Configuration

DHCP Client and Server

Security

Certificate Management (SCEP Client, Signing Requests), Certificate formats: PKCS12, PKCS7, PEM/DER, RSA/Ed25519 (OpenSSH/Dropbear), "Let's encrypt" support, Elliptic Curve Certificates (ECC), 802.1x for LAN, Stateful Firewall, Connection Tracking, Bridge Filtering

Time synchronisation

NTP Client and Server, SNTP Server

Routing

Destination, Policy, Multipath, OSPF, BGP, Multicast, TCP-MSS Clamping, NAT, NAPT, Masquerading

Management Software

Compatible with "Connectivity Suite"

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

61 mm x 128/140 mm x 121 mm

Weight

800 g

Housing Material

brushed aluminium

Mount Type

DIN Rail 35 mm

Mating Side

from the front, top and bottom

Basis Standard

CE according to 2014/53/EU (RED), UKCA (RER), FCC

UK Regulation Compliance

UKCA Mark

Suitability - Indoor

Yes

Update and Revision

Revision Number: 0.4 Revision Date: 12-15-2025

Update and Revision

Revision Number: 0.4 Revision Date: 12-15-2025


Part Numbers

Item # Type
942998128 NB1800-LpWac-G