Product Number: NB800-LSu-GE

IIoT-Router with ETH, LTE, GNSS, USB, E-Mark

Compact Wireless Router in a small form factor for simple connectivity tasks. With: LTE, Global Positioning (GNSS, GPS), USB Port, E-Mark vehicle approval

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

WAN

IPv4; IPv6; IP Passthrough; DynDNS Client; PPPoE;

Life Cycle

Discontinued - the product is no longer manufactured

Scope of delivery

Device, General safety instructions, 1x Terminal block 3.5mm

USB interface

1 x USB 2.0 socket to connect an approved USB storage device, USB Type A socket

SIM Cards

1x Micro SIM (3FF) slot

Local Management and Device Replacement

Management via Web (HTTPs); Command Line Interface (CLI) over SSH/Serial/Web; SNMP v1/v2c/v3; Discovery via LLDP, CDP, FDP, SONMP, EDP, IRDP

Ethernet Connector Type

1x Fast Ethernet (100 Base-TX, Auto MDIX, 10/100 Mbps, RJ45)

Power Supply

8-pin terminal block

I/O Connection

On terminal block header 3.5mm

I/O Port Functionality

Input Level: Low 0-3 VDC, High 9-32 VDC; Isolation 1500 VDC; Output Level: 0-32 VDC/1A

Storage

4 GB flash

LEDs

STAT, MOB/USR, ETH Speed, ETH Activity

Modules

Description 2G 3G 4G MIMO Antenna Connector Additional Radio Features
Module 1 GSM/GPRS/EDGE Bands: B2 (1900), B3 (1800), B5 (850), B8 (900) DC-HSPA+/UMTS Bands: B1 (2100), B2 (1900), B5 (850), B8 (900) LTE Cat. 4 Bands B1 (2100), B3 (1800), B5 (850), B7 (2600), B8 (900), B20 (800) 2x2 MIMO 2x SMA female Voice: CSFB

Load Balance

Link Prioritizatoin and Aggregation; Load Balancing; Diffserv; SFQ; HTB; Priority based Queuing

Operating Voltage

12-24 VDC (±20%)

Power Consumption

5 W average, 10 W maximum

Alarm and event actions

Email; SMS

Monitoring

Watchdogs (Hard- and Software); Link Supervision; MQTT Broker

Other services

DNS Cache;

Radius Server

External Radius Server Management User Authentication

Software features

Software Development Kit (SDK);

Software Version

5.0 (updates free of charge)

Operating system

NRSW (NetModule Router Software)

Switching

VLAN (802.1Q)

Redundancy

Multipath TCP, VRRP (Virtual Router Redundancy Protocol), RSTP (Rapid Spanning Tree Protocol)

Diagnostics

Netflow (Softflow), Ping, Traceroute, Tcpdump, Speed Test

Configuration

DHCP Client and Server

Security

Certificate Management (SCEP Client, Signing Requests), Certificate formats: PKCS12, PKCS7, PEM/DER, RSA/Ed25519 (OpenSSH/Dropbear), "Let's encrypt" support, Elliptic Curve Certificates (ECC), 802.1x for LAN, Stateful Firewall, Connection Tracking, Bridge Filtering

Time synchronisation

NTP Client and Server, SNTP Server

Routing

Destination, Policy, Multipath, OSPF, BGP, Multicast, TCP-MSS Clamping, NAT, NAPT, Masquerading

Management Software

Compatible with "Connectivity Suite"

Operating temperature

-40-+70 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

85/11 mm x 32 mm x 110 mm

Weight

220 g

Housing Material

brushed aluminium

Mount Type

Flat surface mounting

Mating Side

from both ends

Basis Standard

CE according to 2014/53/EU (RED), UKCA (RER), FCC

Transportation

E-Mark, ECE R10, Fire Safety ECE R118

UK Regulation Compliance

UKCA Mark

Guarantee

5 years

Warranty

5 years on hardware

Suitability - Indoor

Yes

Update and Revision

Revision Number: 0.34 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.34 Revision Date: 12-16-2025


Part Numbers

Item # Type EAN Code
942998111 NB800-LSu-GE 4059759033025