Product Number: NB3800-2L2WacDfPb-GVi

Railway Router with 2x GbE, 3x FE, -40..+70°C, 2x LTE cat.4, 2x Wi-Fi AC, GNSS, 72-110 VDC,

Railway approved, modular onboard communication platform for future proof IP solutions. 2x Gigabit Ethernet. 3x Fast Ethernet. Temperature range -40…+70°C. With two times LTE category 4 modem. With two times 802.11ac Wi-Fi modem. Global Navigation Satellite System (GNSS). Powered by 72-110 V DC.

  • Availability:
    Global
  • Status:
    Active

Specifications

WAN

IPv4; IPv6; IP Passthrough; DynDNS Client; PPPoE; Voice Gateway (SIP, Call Routing, Audio);

License

NRSW 5.0 and newer version, included, if the hardware is capable: Vi(virtualization);V(voice);Ix(ITxPT);F(FMS2IP);Se(eSIM consum.);S(openVPN server);

Life Cycle

Active - Product is available

Scope of delivery

Device, General safety instructions

USB interface

1 x USB 2.0 socket to connect an approved USB storage device, USB Type A socket

SIM Cards

4x Mini SIM (2FF)

Local Management and Device Replacement

Management via Web (HTTPs); Command Line Interface (CLI) over SSH/Serial/Web; SNMP v1/v2c/v3; Discovery via LLDP, CDP, FDP, SONMP, EDP, IRDP

Ethernet Connector Type

2x Gigabit Ethernet (1000Base-T, Auto MDIX, 10/100/1000 Mbps, M12 X-coded female); 3x Fast Ethernet (100Base-TX, Auto MDIX, 10/100 Mbps, M12 D-coded female)

Power Supply

1x M12 A-coded; EN50155 class S2/C1;

Serial

1x M12 A-coded female; RS-232; Protocol EIA-232; Signals TX, RX; Signal levels: High (≥5 VDC), Low (≤ -5VDC); Bit rate up to 115kbps

Storage

4 GB flash

LEDs

7 LEDs (STAT, MOBx, WLANx, …)

Modules

Description 2G 3G 4G MIMO Antenna Connector Additional Radio Features Radio Protocol Frequency Band Access Point Functionality Client / STA Functionality
Module 1 GNSS: 1x TNC female;
Module 2 On each (2x) 4G module: GSM/GPRS/EDGE Bands: B3 (1800), B8 (900) On each (2x) 4G module: DC-HSPA+/UMTS Bands: B1 (2100), B3 (1800), B8 (900) On each (2x) 4G module: LTE Cat. 4 Bands: B1, B3, B7, B8, B20, B28A On each (2x) 4G module: 2x2 MIMO On each (2x) 4G: 2x TNC female; On each (2x) 4G module: CSFB; VoLTE;
Module 4 On each (2x) WLAN module: 2x2 MIMO On each (2x) WLAN: 2x TNC female On each (2x) WLAN module: 802.11 a/b/g/n/ac (Wi-Fi 5) On each (2x) WLAN module: WLAN 2.4/5 GHz On each (2x) WLAN module: Access Point (8 SSIDs, 128 clients total); Mesh (802.11s); Bridged; Routed; IAPP; 802.11r (FT); DFS supported; Client Tracking; Band Steering; Isolate Clients Function; Accounting; Coovachilli Hotspot; On each (2x) WLAN module: Client; 802.11r (FT); Roaming Thresholds; Background Scan; Multiple Client SSID Profiles;

Load Balance

Link Prioritizatoin and Aggregation; Load Balancing; Diffserv; SFQ; HTB; Priority based Queuing

Operating Voltage

72 … 110 VDC (±30%);

Power Consumption

max. 25W

Alarm and event actions

Email; SMS sending

Monitoring

Watchdogs (Hard- and Software); Link Supervision; MQTT Broker

Other services

DNS Cache;

Radius Server

External Radius Server Management User Authentication

Software features

Software Development Kit (SDK);

Software Version

5.0 (updates free of charge)

Operating system

NRSW (NetModule Router Software)

Switching

VLAN (802.1Q)

Redundancy

Multipath TCP, VRRP (Virtual Router Redundancy Protocol), RSTP (Rapid Spanning Tree Protocol)

Diagnostics

Netflow (Softflow), Ping, Traceroute, Tcpdump, Speed TestGNSS Diagnostics

Configuration

DHCP Client and Server

Security

Certificate Management (SCEP Client, Signing Requests), Certificate formats: PKCS12, PKCS7, PEM/DER, RSA/Ed25519 (OpenSSH/Dropbear), "Let's encrypt" support, Elliptic Curve Certificates (ECC), 802.1x for LAN, Stateful Firewall, Connection Tracking, Bridge Filtering

Time synchronisation

NTP Client and Server, SNTP Server

Routing

Destination, Policy, Multipath, OSPF, BGP, Multicast, TCP-MSS Clamping, NAT, NAPT, Masquerading, Mobile-IP

Management Software

Compatible with "Connectivity Suite"

Operating temperature

-40-+70 °C

Dimensions (WxHxD)

167/190 mm x 121.1 mm x 106.5 mm

Weight

1800 g

Mount Type

Flat surface mounting

Mating Side

all from front

EMV 06

Yes

Basis Standard

CE according to 2014/53/EU (RED), 2011/65/EU (RoHS)

Transportation

EN 45545, EN 50155 class OT4/ST0

Wireless standards

WLAN FCC ID: TK4WLE600VX;

UK Regulation Compliance

UKCA Mark

Guarantee

5 years

Suitability - Indoor

Yes

Update and Revision

Revision Number: 0.21 Revision Date: 05-12-2026

Update and Revision

Revision Number: 0.21 Revision Date: 05-12-2026


Part Numbers

Item # Type
942998202 NB3800-2L2WacDfPb-GVi