Product Number: ANT-Panel-2N-MiMo-13dbi-Di-IP65

2.4G/5GHz Wi-Fi Panel Direction Antenna, 2x2, 13dBi, IP65

2.4G/5GHz Wi-Fi Panel Direction Antenna, 2x2, 13dBi, IP65

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Wireless Technology

WLAN

Signal Gain

13dBi for 2.4G/5GHz

Antenna connector

2 × N female

Frequency

2400-2483MHz 5150-5850MHz

Polarisation

Vertical and Horizontal polarization

VSWR

≤1.5(2.4GHz);≤2(5GHz)

Note

Mounting:Direct to AP/protector/cable

Relative humidity (non-condensing)

0 - 95 %

Wind load

Up to 123MPH (55m/s) sustained winds

Weight

1.2

Update and Revision

Revision Number: 0.3 Revision Date: 02-14-2025

Update and Revision

Revision Number: 0.3 Revision Date: 02-14-2025


Part Numbers

Item #
942999350