Product Number: ANT-Panel-4N-MiMo-14dbi-Di-IP67

5GHz Wi-Fi Panel Direction Antenna, 4x4, 14dBi, IP67, with bracket

5GHz Wi-Fi Panel Direction Antenna, 4x4, 14dBi, IP67, with bracket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Wireless Technology

WLAN

Gain

14dBi

Antenna connector

4 × N female

Frequency band

5150-5850MHz

Polarisation

Dual Vertical and Dual Horizontal

VSWR

≤2.0

Note

Mounting:Mast Mounting

Relative humidity (non-condensing)

0 - 95 %

Wind load

Up to 134MPH (60m/s) sustained winds

Weight

Antenna 0.7,Bracket 0.65

Update and Revision

Revision Number: 0.18 Revision Date: 01-19-2025

Update and Revision

Revision Number: 0.18 Revision Date: 01-19-2025

Part Numbers

Item #
942999349