Product Number: Antenna-Coach-4NG

Vehicle Rooftop Antenna with 4x5G, 1xGNSS, FAKRA

Vehicle Rooftop Antenna with 4x5G, 1xGNSS (active), FAKRA Connectors, R10/R118 Certification, 3m Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Scope of delivery

1x Antenna with 5x Pigtail 3m

Modules

Description Antenna Connector Additional Radio Features Frequency Band
Module 1 4x FAKRA D-coded female (5G) Gain: -9dBi at 700 MHz, 0dBi at 800 MHz, 3dBi at 900 MHz, 3 dBi at 1800 MHz, 1 dBi at 2100 MHz, 2 dBi at 2600 MHz; VSWR ≤ 2 typically; Impedance 50 Ohm; Radiation pattern: Omnidirectional 700-2600 MHz

Operating temperature

-40-+85 °C

Dimensions (WxHxD)

Antenna: Diameter 112 mm, Height 90mm

Weight

550 g

Housing Color

black

Mating Side

Bottom

Basis Standard

RoHS, REACH, Vehicle according to UN ECE R10 and UN ECE R118

Update and Revision

Revision Number: 0.26 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.26 Revision Date: 02-20-2026


Part Numbers

Item # Type EAN Code
942998033 Antenna-Coach-4NG 4059759032288