Product Number: Antenna-Coach-Indoor-2W

Vehicle Indoor Antenna with 2xWLAN, FAKRA

Vehicle Coach Indoor Antenna with 2xWLAN, FAKRA Connectors, R118 Certification, 3m Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Scope of delivery

1x Antenna with 2x Pigtail 3m

Modules

Description Antenna Connector Additional Radio Features Frequency Band
Module 3 2x FAKRA I-coded female Gain: 4 dBi at 2.4 GHz, 1 dBi at 5 GHz; VSWR ≤ 2; Impedance 50 Ω; Pattern: Omnidirectional WLAN: 2.4 GHz, 5 GHz

Operating temperature

-40-+85 °C

Dimensions (WxHxD)

Antenna: Diameter 65 mm, Height 21 mm

Weight

140 g

Housing Color

black

Mating Side

Side

Basis Standard

RoHS, REACH, Vehicle according to UN ECE R118

Update and Revision

Revision Number: 0.26 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.26 Revision Date: 02-20-2026


Part Numbers

Item # Type EAN Code
942998008 Antenna-Coach-Indoor-2W 4059759032035