Product Number: Antenna-Railway-2LG

Railway Rooftop Antenna with 2x4G, 1xGNSS

Railway Rooftop Antenna with 2x4G (LTE), 1xGNSS (active), EN50155, 3m Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Scope of delivery

3x Ant-Cable-Railway-01-Nm-TNCm-3 (3 m, N male to TNC male)

Modules

Description Antenna Connector Additional Radio Features Frequency Band
Module 2 2x N-type female Gain: 7 dBi at 700 MHz, 8 dBi at 1800 MHz; VSWR ≤ 1,8 typically; Impedance 50 Ohm; Radiation pattern: Omnidirectional 700-1000 MHz, 1700-2700 MHz

Operating temperature

-60-+80 °C

Dimensions (WxHxD)

Antenna: Diameter 200 mm, Height 60mm

Weight

1500 g

Housing Color

black

Mating Side

Bottom

Basis Standard

EN 50155, EN 50122-1, EN 50124, IEC 60068, IEC 61373, ISO20653, ISO 9227, EN 45545-2 2014/30/EU, 2006/28/EC, 2002/95/EC

Update and Revision

Revision Number: 0.30 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.30 Revision Date: 02-20-2026


Part Numbers

Item # Type EAN Code
942998023 Antenna-Railway-2LG 4059759032189