Product Number: Antenna-Roof-2L2WG

Cabinet Antenna with 2xLTE, 2xWLAN, 1xGNSS, SMA

Puck antenna for top of cabinet mounting with 2x4G (LTE), 2xWLAN, 1xGNSS (active), SMA Connector, 3m Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Scope of delivery

1x Antenna with 5x Pigtail 3m

Modules

Description Antenna Connector Additional Radio Features Frequency Band
Module 1 2x SMA male Gain: 7dBi at 700-960 MHz, 3dBi at 1710-2170 MHz, 3dBi at 2300-2700 MHz; VSWR ≤ 2,2 typically; Impedance 50 Ohm; Radiation pattern: Omnidirectional 700-2700 MHz
Module 3 2x SMA male Gain: 4 dBi at 2.4 GHz, 3dBi at 5 GHz; VSWR ≤ 1.7; Impedance 50 Ω; Pattern: Omnidirectional WLAN: 2.4 GHz, 5 GHz

Operating temperature

-40-+80 °C

Dimensions (WxHxD)

Antenna: Diameter 110 mm, Height 40mm

Weight

750 g

Housing Color

black

Mating Side

Bottom

Basis Standard

RoHS, REACH

Update and Revision

Revision Number: 0.28 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.28 Revision Date: 02-20-2026


Part Numbers

Item # Type EAN Code
942998011 Antenna-Roof-2L2WG 4059759032066