Product Number: Antenna-Roof-2LG

Cabinet Antenna with 2x4G (LTE), 1xGNSS, SMA

Puck antenna for top of cabinet mounting with 2x4G (LTE), 1xGNSS (active), SMA Connector, 3m Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Scope of delivery

1x Antenna with 3x Pigtail 3m

Modules

Description Antenna Connector Additional Radio Features Frequency Band
Module 1 2x SMA male Gain: 5dBi at 700-960 MHz, 4dBi at 1710-2170 MHz; VSWR ≤ 2.4 typically; Impedance 50 Ohm; Radiation pattern: Omnidirectional 700-2700 MHz

Operating temperature

-40-+80 °C

Dimensions (WxHxD)

Antenna: Diameter 80 mm, Height 42mm

Weight

335 g

Housing Color

black

Mating Side

Bottom

Basis Standard

RoHS, REACH, Vehicle according to UN ECE R118

Update and Revision

Revision Number: 0.28 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.28 Revision Date: 02-20-2026


Part Numbers

Item # Type EAN Code
942998012 Antenna-Roof-2LG 4059759032073