Product Number: Antenna-Roof-2W

Cabinet Antenna with 2xWLAN, SMA

Puck antenna for top of cabinet mounting with 2xWLAN, SMA Connector, 3m Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Scope of delivery

1x Antenna with 2x Pigtail 3m

Modules

Description Antenna Connector Additional Radio Features Frequency Band
Module 3 2x SMA male Gain: 3 dBi at 2.4 GHz, 1 dBi at 5 GHz; VSWR ≤ 2; Impedance 50 Ω; Pattern: Omnidirectional WLAN: 2.4 GHz, 5 GHz

Operating temperature

-40-+85 °C

Dimensions (WxHxD)

Antenna: Diameter 76 mm, Height 21mm

Weight

160 g

Housing Color

black

Mating Side

Bottom

Basis Standard

RoHS, REACH

Update and Revision

Revision Number: 0.28 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.28 Revision Date: 02-20-2026


Part Numbers

Item # Type EAN Code
942998013 Antenna-Roof-2W 4059759032080