Product Number: BAT-ANT-N-6G-IP65

WLAN Omni stick, 2GHz, 6dBi, IP67, Outdoor

Omnidirectional stick antenna. Wall/Mast/Pole mounted IP67. 2GHz with 6dBi.

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

BAT-ANT-N-6G-IP65

Wireless Technology

WLAN

Signal Gain

6dBi

Antenna connector

1x N plug (female)

Elevation, Azimuth

Omni Horizontal, 30° Vertical

Frequency band

2400-2500 MHz

Dimensions (WxHxD)

Stick 250x22 mm

Weight

300 g

Guarantee

24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Warranty

2 years

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Update and Revision

Revision Number: 0.77 Revision Date: 10-31-2025

Update and Revision

Revision Number: 0.77 Revision Date: 10-31-2025


Part Numbers

Item # Type
943981022 BAT-ANT-N-6G-IP65