Product Number: DAP847-RWAPKT899THH

Dragonfly Industrial Wi-Fi 6 (802.11ax) Access Point

Dragonfly Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, external antenna; 1*1 scanning and security function

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

DAP847-RWAPKT899THH

Name

DAP847-RWAPKT899THH

Port Type and Quantity

1× 10/100/1000/2500Mbps M12 X-coded, Eth, PoE PD (IEEE 802.3at, 802.3bt); 1 × Reset button; 1 × V.24 M12 A-coded; 1 × Air Valve

Supported Radio Protocols

IEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate; BLE5/Zigbee (802.15.4), scanning and security function

Antenna connector

External antennas, 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, 1x1:1 for scanning, 7 × N female connectors; ANT1-ANT4 for 5GHz band, ANT5-ANT6 for 2.4GHz band;

Frequency

2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain

Modulation Type

802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK,QPSK,CCK,16-QAM,64-QAM,256-QAM,1024-QAM

Operating Voltage

Support Power over Ethernet (IEEE 802.3bt, 802.3at)

Power Consumption

24 W

Authentication

802.11i, WPA2(WPA2-Personal WPA2 -Enterprise), WPA3 (WPA3-Personal WPA3 -Enterprise); 802.1X ; Portal page authentication; Advanced Encryption Standard (AES)

Management

Cluster and DAC mode management, MIMO configuration, Internal User Database, Zero-touch provisioning (ZTP), System log report, SNMP, SNMP Trap Notification with DAC software

Security

Captive Portal, Radius Client, Wireless QoS, Client sticky avoidance, User behavior tracking, White / black list, ACL, Rogue AP location and containment, Wireless Attack Detection

Software features

Auto channel selection; Auto transmit power control; Dynamic bandwidth selection; Band steering; Client smart load balance; DFS; Roaming ; NTP client ; Wireless MESH P2P/P2MP; Dynamic EDCA based on WMM; BSS Coloring; PRP maintain trailer;

Minimum Storage Temperature

-40°C to +85 °C

Overall Width

284 mm

Overall Height

57 mm

Overall Depth

200 mm

Weight

2.5 kg

Mount Type

Wall mounting

IP Protection Rating

IP67

UL/cUL

Yes

Safety of industrial control equipment

EN 61131-2, EN 62368-1, EN 60950-22

FCC

Yes

CE

Yes

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Transportation

EN 50155, EN 50121-3-2, EN 50121-4, EN 45545-2 (Fire Protection Railway)

Radio

EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz)

Accessories to Order Separately

EM12G OCTOPUS: Field attachable Gigabit Ethernet connector, M12 male, 8-pole, “X”-coded; Terminal Cable, M12-4pin to DB9: Terminal cable, Side A: M12 “A”-coded 4-pin connector, Side B: Sub-D connector, 9-pin; BAT-ANT-Protector m-f; N-Abschl-Wdst. 50 Ohm; BAT-CLB-RJ142-5 N m-m; Antennas:BAT-ANT-N-MiMoDB-11N-IP65-R for trackside

Scope of delivery

1x DAP847 device; 1x General safety instructions; 1x Information sheet and outdoor safety instructions

Update and Revision

Revision Number: 0.49 Revision Date: 05-18-2025

Update and Revision

Revision Number: 0.49 Revision Date: 05-18-2025