Industrial Access Point
Belden Industrial Access Points deliver fast, reliable wireless with dual-concurrent 5 GHz/6 GHz, enabling up to 60 channels for low-latency, interference-free performance. With built-in diagnostics and rugged design, these devices create seamless connectivity in high-demand industrial automation, robotics and logistics applications. Pairing with Belden’s ProLinx Edge Mini (ELXM), a fast-roaming client device for mobile applications, delivers a complete connection solution.
Features & Benefits
- Maximize flexibility with the new 6GHz channels that provide 10X more capacity than 5GHz, higher radio quality and easier access to exclusive channels.
- Reduce total cost of ownership with an internal 100° sector antenna design that streamlines installation or push-pull connectors for fast, watertight connections.
- Support legacy migration with dual-band concurrent design with 5GHz to support older equipment and 6GHz to expand capacity and add newer devices.
-
TECHNICAL DETAIL
-
Product Listing
Related Resources
Case Study
Vertical Brief
Related ProSoft Technology Product