Industrial Access Points

Belden Industrial Access Points deliver fast, reliable wireless with dual-concurrent 5 GHz/6 GHz, enabling up to 60 channels for low-latency, interference-free performance. With built-in diagnostics and rugged design, these devices create seamless connectivity in high-demand industrial automation, robotics and logistics applications. Pairing with Belden’s ProLinx Edge Mini (ELXM), a fast-roaming client device for mobile applications, delivers a complete connection solution.

Features & Benefits

  • Maximize flexibility with the new 6GHz channels that provide 10X more capacity than 5GHz, higher radio quality and easier access to exclusive channels.
  • Reduce total cost of ownership with an internal 100° sector antenna design that streamlines installation or push-pull connectors for fast, watertight connections.
  • Support legacy migration with dual-band concurrent design with 5GHz to support older equipment and 6GHz to expand capacity and add newer devices.
Industrial Access Points collection image
Product FamilyProduct DescriptionAntennasFrequency Bands
Industrial Access PointsIGX External Antennas2 x QLS (female, QMA-compatible)5 GHz only, push-pull QLS
IGX Internal Sector AntennaInternal 2 x 2 MIMO 100°Sector Antenna5 and 6 GHz at the same time