Product Number: AX101472

FACEPLATES AND PANEL - 12-CONNECTOR GIGABIX MOUNT (EMPTY), BLACK

FACEPLATES AND PANEL - 12-CONNECTOR GIGABIX MOUNT (EMPTY), BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T

Overall Height

15.281 in

Overall Width

7.639 in

Depth

4.527 in

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

10.900 lbs

Materials

Description Material
Panel Steel

Max Capacity

12 GigaBIX Connectors to be ordered separately

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Termination Front Connection

Yes

Termination Rear Connection

Yes

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

GigaBIX Connectors, Managament Ring, Managament Module, Patchcord Organizer, Horizontal channel plate, GigaBIX Patchcord, GigaBIX/MediaFlex Adapter

Included Parts

2 Wood Screws

Notes

Refer to Installation Guide PX101814 (English) and PX101813 (French) or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.31 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.31 Revision Date: 10-24-2025