Product Number: AX101719

MODULAR CONNECTORS - GIGABIX TERMINATION BAR KIT

MODULAR CONNECTORS - GIGABIX TERMINATION BAR KIT

  • Availability:
    Global
  • Status:
    Active

Specifications

Overall Height

0.625 in

Overall Width

0.374 in

Overall Depth

0.900 in

Packaging

Packaged 100 units per bag

Weight

0.010 lbs

Materials

Description Material
T-Bar Polycarbonate - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Tool Compatibility

Belden 110 Connecting Tool

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible with GigaBIX Connectors

Included Parts

100 T-Bars

Notes

Refer to Installation Guide PX103843, or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.30 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.30 Revision Date: 10-24-2025