Product Number: AX105375

Faceplates and Panels - KeyConnect Euro Faceplate 1-Port w/ID Window

KeyConnect Euro Faceplate 1-Port with Shutter, with ID Window

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200

Overall Height

3.15 in

Overall Width

3.15 in

Depth

0.4 in

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.066 lbs

Materials

Description Material
Plate Plastic - UL94V-0

Max Capacity

1-port

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

Yes

Safety Listing

c(UL)us Listed

Related Parts

Compatible with KeyConnect-style Modular Jacks 10GX, CAT6+, CAT5E

Included Parts

M3.5x22 screw, carton label, clear window

Update and Revision

Revision Number: 0.14 Revision Date: 10-01-2025

Update and Revision

Revision Number: 0.14 Revision Date: 10-01-2025