Product Number: FF3D06LDMFAA

Faceplates and Panels - DCX Preterm Adapter Frame

FX DCX FRAME, OM3, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE), TYPE-A, NON-FLIP, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM3

Weight

0.156 lbs

Overall Height

0.5 in

Overall Width

3.4 in

Overall Length

6.8 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Adapter Frame Assembly Polycarbonate Black (Frame), Aqua (Front Block)
Front Connector Body Plastic - UL94V-0 Aqua LC Duplex
Rear Connector/ Adapter Plastic - UL94V-0 Aqua MPO Female
Fan-Out Routing Plate Polypropylene Black

Fiber Connector Performance

Description Total Insertion Loss Total Return Loss
OM3 0.6 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com

Update and Revision

Revision Number: 0.127 Revision Date: 09-05-2025

Update and Revision

Revision Number: 0.127 Revision Date: 09-05-2025