Product Number: FF5D06LD

FX DCX FRAME, OM5, 06 PORTS, LC DUPLEX

FX DCX FRAME, OM5, 06 PORTS, LC DUPLEX, LIME GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FF5D06LD

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM5

Overall Height

0.448 in

Overall Width

3.400 in

Overall Depth

5.7 in

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Lime green

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.95 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.95 Revision Date: 10-23-2025