Product Number: DCX-384F-LR

DCX HOUSING 384F LEFT-RIGHT, W/8 TRAYS, TRUNK & PCORD MGT

DCX HOUSING 384F-FIBER, LEFT-RIGHT CABLE FLOW, WITH 8 TRAYS, TRUNK & PATCH MANAGEMENT

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

12.57 lbs

Overall Height

6.729 in

Overall Width

20.807 in

Depth

11.81 in

Max Capacity

Holds 32 Cassettes/Frames, Base 12 or 48 Cassettes, Base-8

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +60°C

Materials

Description Material Color
Housing Steel Black
Housing PC/ABS
Housing Polycarbonate

MII Order #39 (China RoHS)

EUP 50

Related Parts

#12-24 machine screw Phillips (4x). Rail cage nuts (4x)

Packaging

Individually packaged in a cardboard box

Notes

Use 144F and 288 Fiber Trunk is not recommended for this housing.For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.112 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.112 Revision Date: 10-23-2025