Product Number: AX105677

FX Ultra HD Splice Box Kit 1U, Black

FX Ultra HD 1U Splice Housing Kit, 72 Splices, Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

4.5 lbs

Overall Height

1.72 in

Overall Width

17.64 in

Overall Depth

10.46 in

Max Capacity

72 Splices

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel/Aluminum
Door Aluminum

MII Order #39 (China RoHS)

EUP 50

Included Parts

Tie Wraps; Velcro Straps; 2 Splice trays; 72 splice holders (36 per Tray)

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105685

Update and Revision

Revision Number: 0.7 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.7 Revision Date: 02-12-2025


Resources

Resources