Product Number: AX107302

FX Ultra HD Patch Panel Housing 4U, Signal White Finish

FX Ultra HD 4U Patch Panel Housing, 16 Slots, Empty, Signal White Finish

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

18 lbs

Overall Height

7 in

Overall Width

19 in

Overall Length

17.54 in

Max Capacity

16 FX UHD Frame/Cassettes

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static FX UHD / 1 inch Pullout FXU

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel/Aluminum
Cable Tray Cover Aluminum
Patch Cord Tray Steel
Cable Tray Steel

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24); Screws (10-32); Cable ties; Kurly locks; Velcro Straps; Mkr Wire Card-Blue; Identification Labels; Installation guide

Related Parts

FiberExpress Ultra and Ultra High Density Frames and Cassettes

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide:PX105678.

Update and Revision

Revision Number: 0.17 Revision Date: 03-11-2026

Update and Revision

Revision Number: 0.17 Revision Date: 03-11-2026


Resources

Resources