Product Number: FC4U12LKMFAx

FXU Cassette OM4 12 Ports

FX ULTRA CASSETTE, OM4, 12 PORTS, MPO-12 FEMALE, TYPE A LC DUPLEX KEYED

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Red LC Keyed
Cassette assy Plastic - UL94V-0 Black 1.25mm

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.15 dB -30 dB
0.2 dB -30 dB

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type
FC4U12LKMFAA LC Keyed Aqua
FC4U12LKMFAB LC Keyed Blue
FC4U12LKMFAG LC Keyed Green
FC4U12LKMFAM LC Keyed Brown
FC4U12LKMFAN LC Keyed Black
FC4U12LKMFAO LC Keyed Orange
FC4U12LKMFAP LC Keyed Rose
FC4U12LKMFAR LC Keyed Red
FC4U12LKMFAS LC Keyed Gray
FC4U12LKMFAV LC Keyed Violet
FC4U12LKMFAW LC Keyed White
FC4U12LKMFAY LC Keyed Yellow

Resources

Resources