Product Number: FCSU06LKMF1x

FXU Cassette OS2 06 Ports

FX ULTRA CASSETTE, OS2, 06 PORTS, MPO-12 FEMALE, TYPE-ALT LC DUPLEX KEYED

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Red LC Keyed
Cassette assy Plastic - UL94V-0 Black 1.25mm

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -55 dB
0.35 dB -60 dB

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type
FCSU06LKMF1A LC Keyed Aqua
FCSU06LKMF1B LC Keyed Blue
FCSU06LKMF1G LC Keyed Green
FCSU06LKMF1M LC Keyed Brown
FCSU06LKMF1N LC Keyed Black
FCSU06LKMF1O LC Keyed Orange
FCSU06LKMF1P LC Keyed Rose
FCSU06LKMF1R LC Keyed Red
FCSU06LKMF1S LC Keyed Gray
FCSU06LKMF1V LC Keyed Violet
FCSU06LKMF1W LC Keyed White
FCSU06LKMF1Y LC Keyed Yellow

Resources

Resources