Product Number: FX Adapter Strip LC/APC

FX Adapter Strip LC/APC

FiberExpress Adapter Strip, black loaded 6 LC Duplex SM/APC Adapters

  • Availability:
    Global
  • Status:
    Active
FX Adapter Strip LC/APC

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Weight

0.093 kg

Overall Height

1 m

Overall Width

6.5

Overall Length

1.15 ft

Max Capacity

12 Fibers, 6 LC Duplex Multimode Adapter

Mechanical Tests

Description

Front Connection

Flush

Termination Style

Front

Cable/Connector Retention

11.250 lbs.

Connector/Hardware Retention

11.25 lbs

Durabilities@Termination1

500 cycles

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Element Description Color
Plastic - UL94V-0 Connector Body Lime green
LC-DUPLEX Connectory Body Type
Zirconia-Ceramic Adapter Sleve

Included Parts

Dust Caps

Packaging

Individually packaged in a plastic bag. Standard pack of 30 units.

Notes

For additional information about this product, visit our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.292 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.292 Revision Date: 10-23-2025


Part Numbers

Item # Color Port Count
AX105537 Black 12 Fiber

Resources

Resources