Product Number: FC4H18LDMF1E

FX UHD Cassette OM4 18 Ports

FX UHD CASSETTE, OM4, 18 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.657 lbs.

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.60 in

Max Capacity

36 Fibers, 18 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet LC-Duplex
Cassette Assembly Plastic - UL94V-0 Black
Rear Connector Body Plastic - UL94V-0 Erika Violet MPO Female

Polarity Identification

Type-A ALT

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.15 dB -30 dB
Trunk Side MPO12(F) 0.2 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.21 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.21 Revision Date: 10-23-2025


Part Numbers

Item # Color Connector Type Polarity Identification
FC4H18LDMF1E Erika Violet LC Duplex Type-A Alternate