Product Number: FC4U06LDMF1E

FX Ultra Cassette OM4 06P MPO-12(F)

FX ULTRA CASSETTE, OM4, 06 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FC4U06LDMF1E

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.657 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Max Capacity

12 Fibers, 06 LC Duplex Ports

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Erika Violet MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.15 dB -30 dB
Trunk Side MPO12(F) 0.2 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025