Product Number: FCSU06SBMF

FX Ultra Cassette OS2 06P MPO-12(F)

FX ULTRA CASSETTE, OS2, 06 PORTS, MPO-12 (FEMALE), SC SIMPLEX/APC, TYPE-A, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FCSU06SBMF

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.50 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Green MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Green SC-Simplex/APC
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side SC/APC Simplex 0.25 dB -55 dB
Trunk Side MPO12(F) 0.35 dB -60 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.195 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.195 Revision Date: 10-23-2025


Part Numbers

Item # Color Connector Type Polarity Identification
FCSU06SBMF Green SC/APC Simplex Type-A