Product Number: FF5X06LD

FX ECX FRAME, OM5, 6 PORTS, LC DUPLEX

FX ECX FRAME, OM5, 6 PORTS, LC DUPLEX, LIME GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM5

Weight

0.2 lbs

Overall Height

1.3 in

Overall Width

6.34 in

Overall Length

2.890 in

Depth

1.47 in

Max Capacity

12 Fibers, 6 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic Black
Front Connector Body Plastic - UL94V-0 Lime Green LC-Duplex
Frame Plastic - UL94V-0 Black
Frame Brace Support Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FX ECX Panels, FX Pigtails, FX Brilliance

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025


Part Numbers

Item #
FF5X06LD