Product Number: LF2ZLA96L

2U 48 Duplex LC-APC (96 BI Fiber) OS2 Loaded Patch Panel with Splicing Tray

2U 48 Duplex LC-APC (96 BI Fiber) OS2 Loaded Patch Panel with Splicing Tray

  • Availability:
    Asia Pacific
  • Status:
    Active
LF2ZLA96L

Specifications

Suitable Applications

Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers

Overall Height

3.45 in

Overall Width

19 in

Overall Depth

12 in

Front Connection

Flush

Packaging

Individually packaged in a cardboard box

Weight

8 kg

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Strip Textured powder coated Steel Black
Fiber Adapter Plastic Blue
Accessories inside panel ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 96 nos 2M Tight Buffer LSZH IEC 60332-1 Pigtails & Blanks
Auxiliary Accessories Velcro Straps, Fiber Fusion Protector Sleeve, Fiber protection tube, Jubilee Clamps

Max Capacity

48 LC Duplex Adapters (96 Ports)

Storage Temperature Range

-40⁰C to +70⁰C

Operating Temperature Range

-10⁰C to +60⁰C

Connector System Compatibility

LC-APC

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

Yes

Update and Revision

Revision Number: 0.2 Revision Date: 01-28-2026

Update and Revision

Revision Number: 0.2 Revision Date: 01-28-2026


Resources

Resources