Product Number: AX103930

FX Ultra Wall Mount Splice Enclosure, Empty

FXU WALL MOUNT SPLICE ENCLOSURE, BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Overall Height

14.394 in

Overall Width

17.234 in

Depth

3.378 in

Max Capacity

4 FXU Fusion Trays, 10-inch (AX103913)

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel 16 AWG
Left and Right Door Steel 18 AWG

MII Order #39 (China RoHS)

EUP 50

Included Parts

2 Tray Holders; 4 Spool Base; 4 Spool; 10 m. screw 6-32 x .250"; 4 m. screw 6-32 x .375"; 4 wood screw#10 x 1.00"; Velcro strap 8"; Velcro strap 18"; Tie wrap 4.5"; Tie wrap 5.75"

Related Parts

FiberExpress Ultra Frames, Cassettes, Bezels, Trays

Packaging

Individually packaged in a cardboard box.

Notes

For proper installation refer to Installation Guide PX104778 included with the product

Update and Revision

Revision Number: 0.15 Revision Date: 03-27-2025

Update and Revision

Revision Number: 0.15 Revision Date: 03-27-2025