Product Number: PPL5MPON-ALT

PatchPro 24-Port (48-Fiber) LC OM5 iPLM Ready MPO Panel Set (Polarity A - Alternate Panel Set)

PatchPro 24-Port (48-Fiber) LC OM5 iPLM Ready MPO Panel Set (Polarity A - Alternate Panel Set)

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Panel for Intelligent Ready (RFID based) Patching. Support current and future applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Weight

1.5 kg

Overall Height

44 mm

Overall Width

482 mm

Depth

300 mm

Max Capacity

24 Duplex LC Ports

Maximum Insertion Loss

0.6 dB

Mechanical Tests

Description

Front Connection

Flush

Connector System Compatibility

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Panel drawer and cover - With 4 MPO and 2 cable entry ports Anodized aluminum Metal silver color 1.5 mm thick
Panel frontplate (including screws) - LC Front Plate Metal work 2nd generation Steel, textured powder coated Black (Ral 9005) 1.5 mm thick
Adapters - 24 LC Duplex PC - Mounted Plastic Beige
4 MPO Adapters - Mounted Plastic Black
4 Hydra Cables - Mounted 900 µm
2 rubber grommets and 3 twister kits

TIA/EIA Compliance

TIA 568-C.3

ISO/IEC Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

PP-52LDLDxxxxX Intelligent Fiber Patchcords, GP-5xLDLDxxxxX Fiber Patchcords, PPFOUK-N Antenna Kit, PPIRRC Rack Manager

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.23 Revision Date: 01-07-2025

Update and Revision

Revision Number: 0.23 Revision Date: 01-07-2025


Resources

Resources