Product Number: 10GX Angled PP 48 1U

AX105365-10GX Angled Patch Panel 48 Port 1U-Preloaded-UTP

Angled Patch Panel, 48-port, 1U with 10GX RJ45 Modular Jack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 10GX

Overall Height

44.450 mm

Overall Width

482.600 mm

Overall Depth

258.826 mm

Number of Ports

48 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

1.179 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Data Category

Category 6A

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with 10GX, Patch Cord and 10GX Pre-Terminated Cable Assemblies.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar.

Notes

Refer to AX102283 for the Specifications of the Modular Jacks.

Update and Revision

Revision Number: 0.310 Revision Date: 12-03-2025

Update and Revision

Revision Number: 0.310 Revision Date: 12-03-2025


Part Numbers

Item # Color UPC
AX105365 Black 611589007528