Product Number: 10GX KCONN Coupler PP 48 1U

AX104592-10GX KeyConnect Coupler Patch Panel 48 Port 1U, UTP, Preloaded

KeyConnect Patch Panel, 48-port, 1U, with 10GX RJ45 Coupler

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX.

Overall Height

43.940 mm

Overall Width

504.900 mm

Overall Depth

161.04 mm

Number of Ports

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

0.454 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Data Category

Category 6A

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX Patch Cord and 10GX Pre-Terminated Cable Assemblies.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX104691 included with the product. Refer to AX104024 for the Specifications of the 10GX Couplers.

Update and Revision

Revision Number: 0.306 Revision Date: 12-04-2025

Update and Revision

Revision Number: 0.306 Revision Date: 12-04-2025


Part Numbers

Item # Color UPC
AX104592 Black 611589006859