Product Number: 10GX KCONN Cpl PP Ang 48 1U

AX105348-10GX KeyConnect Coupler Panel AngleFlex 48 Port 1U, Preloaded, UTP

Angled Patch Panel, 48-port, 1U with 10GX RJ45 Coupler

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, 10GBASE-T

Overall Height

44.450 mm

Overall Width

482.600 mm

Overall Depth

265.176 mm

Number of Ports

48 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

1.179 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Data Category

Category 6A

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with 10GX Patch Cord and 10GX Pre-Terminated Cable Assemblies

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar.

Notes

Refer to AX102283 for the Specifications of the Modular Jacks

Update and Revision

Revision Number: 0.190 Revision Date: 12-04-2025

Update and Revision

Revision Number: 0.190 Revision Date: 12-04-2025


Part Numbers

Item # Color UPC
AX105348 Black 611589007320