Product Number: CAT 6 KCONN Coupler PP 48 1U

AX104591-CAT 6 KeyConect Coupler Patch Panel, 48 Port, 1U, UTP

KeyConnect Patch Panel, 48-port, 1U, with CAT6+ RJ45 Coupler

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX.

Overall Height

1.73 in

Overall Width

19.88 in

Overall Depth

6.34 in

Number of Ports

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.00 lbs

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Data Category

Category 6

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with CAT6+ Patch Cord and CAT6+ Pre-Terminated Cable Assemblies.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX104691 included with the product. Refer to AX104215 for the Specifications of the Couplers

Update and Revision

Revision Number: 0.305 Revision Date: 10-27-2025

Update and Revision

Revision Number: 0.305 Revision Date: 10-27-2025


Part Numbers

Item # Color UPC
AX104591 Black 611589006842