Product Number: CAT6+ REVConnect Panel 24P

RV6PPF1U24-CAT6+ REVConnect Patch Panel, 24 Port, Preloaded, UTP

CAT6+ REVConnect Patch Panel, Flat, UTP, 24-Port, 1U (Preloaded)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

2400, 3600, 4800 Systems, TIA Category 6, ISO Class E, 1GBASE-T

Overall Height

1.73 in

Overall Width

19.000 in

Overall Depth

2.000 in

Number of Ports

24 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.846 lbs

Materials

Description Material Color
Panel Steel Black/White
Frame PC/ABS Black/White
Management Bar Steel Black
Clear Window Polycarbonate Transparent

Max Capacity

24 connectors (preloaded)

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

REVConnect

Tool Compatibility

REVConnect Termination Tool (RVUTT01)

Plug /Jack Compatibility

RJ45

Cable/Connector Retention

15 lbs

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

ISO/IEC Compliance

IEC 60603-7

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568.2-D, ISO/IEC 11801-1, TIA TSB-5021

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ REVConnect Modular Jacks, CAT6+ Modular Cords

Included Parts

24 Cat6+ REVConnect Jacks Black preloaded; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Clear Windows; 1 Rear Cable Management Bar; 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX106520 included with the product

Update and Revision

Revision Number: 0.173 Revision Date: 12-03-2025

Update and Revision

Revision Number: 0.173 Revision Date: 12-03-2025


Part Numbers

Item # Color UPC
RV6PPF1U24BK Black 611589224970