Product Number: KCONN AngleFlex PP 24 1U

AX103248-KeyConnect AngleFlex Patch Panel 24 Port, 1U

AngleFlex Patch Panel, 24-port, 1U, Empty

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Height

44.450 mm

Width

482.600 mm

Depth

78.740 mm

Port Count

24 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box

Weight

1.515 kg

Materials

Description Material
Panel Steel

Max Capacity

24 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX104673 included with the product or visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf

Update and Revision

Revision Number: 0.254 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.254 Revision Date: 11-19-2024

Part Numbers

Item # Color UPC
AX103248 Black 611589033961