Product Number: KCONN Shielded Angled PP 24 1U

AX104622-KeyConnect Shielded Angled Patch Panel 24 Port, 1U

KeyConnect Shielded Angled Patch Panel, 24-port, 1U, Empty

  • Availability:
    Global
  • Status:
    Active
KCONN Shielded Angled PP 24 1U

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Height

43.688 mm

Width

482.600 mm

Depth

265.176 mm

Port Count

24 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

1.315 kg

Materials

Description Material
Panel Steel

Max Capacity

24 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable Label Holder; 2 Velcro Straps; 2 Rear Cable Management Bracket/Bar, 1 Installation Guide, 1 Ground Wire 12AWG Kit

Notes

For proper installation refer to Installation Guide PX105408 included with the product

Update and Revision

Revision Number: 0.124 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.124 Revision Date: 11-19-2024

Part Numbers

Item # Color UPC
AX104622 Titanium 611589078603