Product Number: AX107321

Faceplates and Panels - KeyConnect Angled Patch Panel, Empty, UTP

KeyConnect Angled Patch Panel, 48-port, 2U, Signal White Empty

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200

Overall Height

3.5 in

Overall Width

19 in

Overall Depth

7.45 in

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.14 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Cable Management Bar

Update and Revision

Revision Number: 0.12 Revision Date: 12-04-2025

Update and Revision

Revision Number: 0.12 Revision Date: 12-04-2025